Seismic Bracing Systems
To help ensure the availability and operation of safety systems after an earthquake event, many building and industry codes now include requirements for the design and installation of seismic sway bracing for non-structural components, such as fire sprinkler, mechanical, electrical and plumbing systems. The innovative line of nVent CADDY Bracing Systems was developed to help keep fire sprinkler systems intact after a seismic event and to minimize water damage resulting from leaks or ruptures.
nVent CADDY Bracing Systems provide contractors with high-quality, engineered solutions, which include rigid bracing, cable bracing and rod stiffeners.
Features
- Quick and easy installation
- Lower total installed cost
- Meets requirements of NFPA® 13
- cULus® Listed
- FM® Approved
- OSHPD® Pre-Approved
- Meets CEN/TS 17551:2021 requirements for Seismic Sway Bracing
Products | 35 results (123 items)

Adjustable I-Beam Attachment
Adjustable seismic adaptors with retaining straps that connect seismic braces to I-Beams 100 - 457 mm wide and 6.4 - 31.8 mm thick.

No Pry Clip
Eliminates prying effect on fasteners and anchors.

I-Beam Attachment
Seismic adaptors that connect seismic braces to flanges 6.4 - 19.1 mm thick.

Trapeze Sway Brace, Strut
Seismically braces trapeze hangers at threaded rod. Retrofit ability to multiple threaded rod sizes.

Multi Attachment
Seismic attachment to concrete or wood structures that disperses load over two anchors.

Trapeze Sway Brace, Pipe
Seismically braces trapeze hangers at threaded rod. Retrofit ability to multiple threaded rod sizes.

Strut Seismic Hinge
Seismic.

Strut Seismic Hinge Bracket Assembly
Used to fasten a strut based seismic brace parallel to the structure.

Universal Structural Bracket
Universal design allows one product to attach directly to concrete, wood, bar joist or I-beam adapters.

Universal Structural Attachment
Seismic fittings attaching directly to concrete, wood, bar joist or I-beam adapters.

Universal Structural Bracket, Strut Brace
Used to fasten a strut based seismic brace to the structure.