Cable Bracing
nVent CADDY cable bracing is a simple seismic bracing method for mechanical, electrical, plumbing (MEP) and fire sprinkler systems—including CPVC pipe systems. Cable bracing has no brace length limitation and is the only option when brace lengths exceed 9 feet 7 inches (3 m) for strut or when confined/crowded spaces make rigid systems difficult to install. The system includes steel cable assemblies compliant with all ASCE® 19 requirements, which includes patented attachment fittings, swaged oval sleeves with related tools, as well as pre-assembled kits.
Features
- Color-coded cable conforms to IBC®, ASCE® 7, ASCE® 19 and NFPA® 13 requirements for field identification of cable size and strength
- UL® Listed
- Meets CEN/TS 17551:2021 requirements for Seismic Sway Bracing
- Patented sway brace fittings and rod stiffener clips
Products | 7 results (16 items)

Cable Spool
          Spool of pre-stretched color coated restraint cable for seismic bracing.
        

Manual Swaging Tool
          Single size and multi-size tool to swage (crimp) oval sleeves onto cable (wire rope) brace to lock it in place.
        

Multi-Size Manual Swaging Tool
          Hand swaging tool used to swage oval sleeve lock onto multiple sizes of cable bracing.
        

Oval Sleeve
          The nVent CADDY Oval Sleeve is a solution used to secure cable and for rooftop equipment
        

Universal Restraint Clip
          Attaches cable brace to structure and threaded rod.
        

Universal Restraint Clip, Slotted
          Seismic fittings that connect cable (wire rope) brace to structures, threaded rods on trapeze or pieces of equipment.  The slotted version is ideal for attaching to existing threaded rods.
        

No Pry Clip
          Eliminates prying effect on fasteners and anchors.