Static Handle Plastic in Trapezoid Form, Black


Static Handle Plastic in Trapezoid Form, Black
The static plastic handle, trapezoid form in black color can be mounted to a front panel for extraction of the PCB.
Details
Resources
Features
- With separate identification plate, Al 1.5 mm
- Handle, PC, UL 94 V-0
Specifications
Works With | Front Panels |
Product Type | Handle |
Material | Polycarbonate |
Type | Static |
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.