Skip to main content
Please Select Your Country/Language Preferences

PH37185.jpg image Hover to magnify image or click to enlarge

T-Series Horizontal Transition Filler Material Kit

T-Series horizontal filler material kits contain the following: Filler material, two horizontal packings, pouring basin ceramic guide tube and pouring basin crucible ceramic and disk. All filler material kits contain one-time use components that are sized to a specific sleeve, pouring basin and pouring basin crucible combination. Ordering filler material kits simplifies ordering, reduces order errors and helps ensure proper sizing of components.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Filler Material Kit Components
Filler Material Kit Filler  Material Packing (2 Required) Pouring Basin  Ceramic Insert  and Disk Pouring Basin  Ceramic  Guide Tube
RBT89101HB RBF90 RBS354711 RBS5037 RBS5038
RBT811101HB RBF105 RBS354714 RBS5037 RBS5038
RBT1011101HB RBF125 RBS354712 RBS5037 RBS5038
RBT1118101HB RBF240 RBS354712 RBS5037 RBS5039

Diagrams

Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy