Syspend 281-Max 48-mm Round Tube Flange Coupling and Adapter
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Syspend 281-Max 48-mm Round Tube Flange Coupling and Adapter
Syspend 281-Max 48-mm Round Tube Flange Coupling attaches the Vertical Motion Pedestal Tube or any 48-mm round tube to the enclosure. Enclosure can be rotated 300 degrees and locked in position. Includes safety stop and maintenance-free bearing.
Syspend 281-Max Adapter is required to attach the Flange Coupling to a standard HOFFMAN HMI enclosure that uses a 60 x 60-mm hole pattern (i.e. Syspend Aluminum HMI and Concept HMI). Adapter is not required as the Coupling attaches to enclosure using a 48 x 48-mm hole pattern directly.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
       
  
          
                    
      
    
  
        
                                                                                                                                    
Features
- Gasket and mounting hardware are included
- Assembled Syspend 281 HMI Arm System has a max weight load of 281 lb. (127.7 kg)
Specifications
| Material | Aluminum | 
| Color | Jet Black | 
| Finish | Powder Coated | 
| Color Code | RAL 9005 | 
Installation Manual / Instruction Sheet

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.