TSG Surge Reduction Filter, Three Phase Back Plane
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        TSG Surge Reduction Filter, Three Phase Back Plane
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
  
    
  
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Back plane for placement in existing panel
- Incorporates TSG and TD Technologies high-performance protection
- High surge rating ideal for exposed critical service entrance applications
- Surge reduction filters reduce rate-of-voltage rise (dv/dt), provide improved protection for electronic equipment and dramatically reduce let-through voltage
- Escutcheon panel provides improved safety
Specifications
| Rated Load Current Range | 400 - 2000 A | 
| Back-Up Overcurrent Protection for 40 A and 63 A Rated Units | ||
| Supply Rating | Minimum Circuit Breaker Rating | Minimum Fuse Rating | 
| 500 A (10 kAIC Max) | 100 A | 40 A | 
| 750 A (15 kAIC Max) | 100 A | 63 A | 
| 1000 A (20 kAIC Max) | 125 A | 80 A | 
| 2000 A (43 kAIC Max) | 160 A | 100 A | 
Brochure
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.