Air Terminal, Copper-Bonded, Imperial Thread
Hover to magnify image or click to enlarge
Air Terminal, Copper-Bonded, Imperial Thread
Details
Resources
Features
- For use in non-UL® applications such as tower lightning protection
- Designed to be installed directly to structural steel
- Mounting hardware included
Specifications
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.