Skip to main content
Please Select Your Country/Language Preferences

PH35356.jpg image Hover to magnify image or click to enlarge

nVent CADDY Speed Link SLK with Toggle

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Wire Rope Diameter 1.5 mm
Static Load Safety Factor 5:1
Finish Electrogalvanized
Material Steel;Zinc Alloy;Polypropylene
Complies With SMACNA HVAC-DCS
Data Copied
Metric   |   Imperial
Thickness (T) 1/2"
Width (W) 3/4"
Height (H) 2.15"
Thickness (T) 12.5 mm
Width (W) 19 mm
Height (H) 55 mm
Angle (a) 90 ° Max

Diagrams

Application images Resources Video
nVent CADDY Datacom Solutions

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.

This catalog item is no longer available.

Please Note: Item is obsolete. Click below for recommended replacement.

Need technical support or a quote? We're here to help.
Contact Us Where to Buy