nVent CADDY Fire-Rated Cable Holder, Metal
        
        Hover to magnify image or click to enlarge
      
        nVent CADDY Fire-Rated Cable Holder, Metal
nVent CADDY Fire-Rated Cable Holder, Metal is a versatile bracket designed to support medium-sized cable bundles in crowded spaces, such as above suspended ceilings. Compatible with traditional anchoring and direct fastening for both wall and ceiling mounts, it presents a unique, tool-free closing mechanism that can be operated safely from the ground without a ladder or lift—ultimately saving contractors time on the job. Featuring a short profile design and compliance to DIN 4102-12, this cable holder is an ideal solution for electrical and datacom applications.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
  
    
      
  
    
      
  
    
      
  
    
      
  
    
      
  
    
  
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                            Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                                      
            
      
  
          
                                      
            
      
  
          
                    
      
    
  
        
                                                                          Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- E30-E90 classification according to DIN 4102-12
 - Compatible with direct fastening and traditional anchoring
 - Requires only one nail per holder
 - Reusable in case of nail misfire
 - Unique closing mechanism which can be safely operated from the ground
 - Rounded edges help prevent cable damage
 - Ready to use out of the box
 - Made of 100% recyclable materials
 
Specifications
| Finish | Pregalvanized | 
| Material | Steel | 
| E30 Fire Rating Power Cable Capacity | ||||
|---|---|---|---|---|
| Part Number | Mount | Fastener | Cable | kg/m** | 
| KLICK15 | Ceiling | X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor* | BETAflam® (N)HXH-J FE180 / E30–E60 S 0,6/1kV n1 x 1,5 RE | 3 | 
| BETAflam® (N)HXH-J FE180 / E30–E60 S 0,6/1kV n1 x 2,5 RE | ||||
| BETAflam® (N)HXH-J FE180 / E90 0,6/1kV n1 x 1,5 RE | ||||
| BETAflam® (N)HXH-J FE180 / E90 0,6/1kV n2 x 2,5 RE | ||||
| EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 1,5 RE | ||||
| EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 2,5 RE | ||||
| EUCASAFE® (N)HXH FE 180 E90 0,6/1 kV n1 x 1,5 RE | ||||
| EUCASAFE® (N)HXH FE 180 E90 0,6/1 kV n3 x 2,5 RE | ||||
| Keram (N)HXH-J FE180 E30-E60 0,6/1 kV n1 x 1,5 RE | ||||
| Keram (N)HXH-J FE180 E30-E60 0,6/1 kV n1 x 2,5 RE | ||||
| Keram (N)HXH-J FE180 E90 0,6/1 kV n2 x 1,5 RE | ||||
| Keram (N)HXH-J FE180 E90 0,6/1 kV n3 x 2,5 RE | ||||
| Wall | Fire-rated Anchor* | EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 1,5 RE | 3 | |
| EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 2,5 RE | ||||
| Keram (N)HXH-J FE180 E30-E60 0,6/1 kV n1 x 1,5 RE | ||||
| Keram (N)HXH-J FE180 E30-E60 0,6/1 kV n1 x 2,5 RE | ||||
| Keram (N)HXH-J FE180 E90 0,6/1 kV n2 x 1,5 RE | ||||
| Keram (N)HXH-J FE180 E90 0,6/1 kV n3 x 2,5 RE | ||||
| KLICK30 | Ceiling | X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor* | 
    BETAflam® (N)HXH-J FE180 / E30–E60 S 0,6/1kV n1 x 1,5 RE | 4 | 
| BETAflam® (N)HXH-J FE180 / E30–E60 S 0,6/1kV n1 x 2,5 RE | ||||
| EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 1,5 RE | ||||
| EUCASAFE® (N)HXH FE 180 E90 0,6/1 kV n1 x 1,5 RE | ||||
| EUCASAFE® (N)HXH FE 180 E90 0,6/1 kV n3 x 2,5 RE | ||||
| Keram (N)HXH-J FE180 E90 0,6/1 kV n2 x 1,5 RE | ||||
| Keram (N)HXH-J FE180 E90 0,6/1 kV n3 x 2,5 RE | ||||
| Wall | Fire-rated Anchor* | Keram (N)HXH-J FE180 E90 0,6/1 kV n3 x 2,5 RE | 3 | |
| Wall 4 | Fire-rated Anchor* | EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 1,5 RE | 3 | |
| EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 2,5 RE | ||||
| 1 n ≤ 30 | ||||
| 2 n ≤ 24 | ||||
| 3 n ≤ 12 | ||||
| 4 Vertical mount – Installed with opening facing up | ||||
| E30 Fire Rating Data Cable Capacity | ||||
|---|---|---|---|---|
| Part Number | Mount | Fastener | Cable | kg/m** | 
| KLICK15 | Ceiling | X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor* | 
    BETAflam® JE-H(St)HRH FE180 / E30–E90 n1 x 2 x 0,8 | 3 | 
| EUCASAFE® JE-H(St)H...Bd FE 180 E30 max. 225 V n2 x 2 x 0,8 | ||||
| EUCASAFE® JE-H(St)H...Bd FE 180 E90 max. 225 V n2 x 2 x 0,8 | ||||
| KLICK30 | Ceiling | X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor* | 
    BETAflam® JE-H(St)HRH FE180 / E30–E90 n2 x 2 x 0,8 | 4 | 
| EUCASAFE® JE-H(St)H...Bd FE 180 E30 max. 225 V n2 x 2 x 0,8 | ||||
| EUCASAFE® JE-H(St)H...Bd FE 180 E90 max. 225 V n2 x 2 x 0,8 | ||||
| 1 n ≤ 32 | ||||
| 2 n ≤ 52 | ||||
| E60 Fire Rating Power Cable Capacity | ||||
|---|---|---|---|---|
| Part Number | Mount | Fastener | Cable | kg/m** | 
| KLICK15 | Ceiling | X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor* | 
    BETAflam® (N)HXH-J FE180 / E30–E60 S 0,6/1kV n1 x 1,5 RE | 3 | 
| BETAflam® (N)HXH-J FE180 / E90 0,6/1kV n1 x 1,5 RE | ||||
| BETAflam® (N)HXH-J FE180 / E90 0,6/1kV n2 x 2,5 RE | ||||
| EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 2,5 RE | ||||
| EUCASAFE® (N)HXH FE 180 E90 0,6/1 kV n1 x 1,5 RE | ||||
| Keram (N)HXH-J FE180 E30-E60 0,6/1 kV n1 x 1,5 RE | ||||
| Keram (N)HXH-J FE180 E30-E60 0,6/1 kV n1 x 2,5 RE | ||||
| Keram (N)HXH-J FE180 E90 0,6/1 kV n2 x 1,5 RE | ||||
| Wall | Fire-rated Anchor* | EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 1,5 RE | 3 | |
| Keram (N)HXH-J FE180 E30-E60 0,6/1 kV n1 x 1,5 RE | ||||
| Keram (N)HXH-J FE180 E30-E60 0,6/1 kV n1 x 2,5 RE | ||||
| Keram (N)HXH-J FE180 E90 0,6/1 kV n2 x 1,5 RE | ||||
| Keram (N)HXH-J FE180 E90 0,6/1 kV n3 x 2,5 RE | ||||
| KLICK30 | Ceiling | X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor* | 
    BETAflam® (N)HXH-J FE180 / E30–E60 S 0,6/1kV n1 x 2,5 RE | 4 | 
| EUCASAFE® (N)HXH FE 180 E90 0,6/1 kV n3 x 2,5 RE | ||||
| Keram (N)HXH-J FE180 E90 0,6/1 kV n2 x 1,5 RE | ||||
| Keram (N)HXH-J FE180 E90 0,6/1 kV n3 x 2,5 RE | ||||
| Wall 4 | Fire-rated Anchor* | EUCASAFE® (N)HXH FE 180 E30 - E60 0,6/1 kV n1 x 1,5 RE | 3 | |
| 1 n ≤ 30 | ||||
| 2 n ≤ 24 | ||||
| 3 n ≤ 12 | ||||
| 4 Vertical mount – Installed with opening facing up | ||||
| E60 Fire Rating Data Cable Capacity | ||||
|---|---|---|---|---|
| Part Number | Mount | Fastener | Cable | kg/m** | 
| KLICK15 | Ceiling | X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor* | 
    BETAflam® JE-H(St)HRH FE180 / E30–E90 n1 x 2 x 0,8 | 3 | 
| EUCASAFE® JE-H(St)H...Bd FE 180 E90 max. 225 V n2 x 2 x 0,8 | ||||
| KICK30 | Ceiling | X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor* | 
    BETAflam® JE-H(St)HRH FE180 / E30–E90 n2 x 2 x 0,8 | 4 | 
| EUCASAFE® JE-H(St)H...Bd FE 180 E90 max. 225 V n2 x 2 x 0,8 | ||||
| 1 n ≤ 32 | ||||
| 2 n ≤ 52 | ||||
| E90 Fire Rating Power Cable Capacity | ||||
|---|---|---|---|---|
| Part Number | Mount | Fastener | Cable | kg/m** | 
| KLICK15 | Ceiling | X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor* | 
    BETAflam® (N)HXH-J FE180 / E90 0,6/1kV n1 x 1,5 RE | 3 | 
| BETAflam® (N)HXH-J FE180 / E90 0,6/1kV n2 x 2,5 RE | ||||
| Wall | Anchor | Keram (N)HXH-J FE180 E90 0,6/1 kV n3 x 2,5 RE | 3 | |
| 1 n ≤ 30 | ||||
| 2 n ≤ 24 | ||||
| 3 n ≤ 12 | ||||
| E90 Fire Rating Data Cable Capacity | ||||
|---|---|---|---|---|
| Part Number | Mount | Fastener | Cable | kg/m** | 
| KLICK15 | Ceiling | X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor* | BETAflam® JE-H(St)HRH FE180 / E30–E90 n1 x 2 x 0,8 | 3 | 
| EUCASAFE® JE-H(St)H...Bd FE 180 E90 max. 225 V n2 x 2 x 0,8 | ||||
| KLICK30 | Ceiling | X-P 17 B3 MX / X-P 20 B3 MX / Fire-rated Anchor* | BETAflam® JE-H(St)HRH FE180 / E30–E90 n2 x 2 x 0,8 | 4 | 
| EUCASAFE® JE-H(St)H...Bd FE 180 E90 max. 225 V n2 x 2 x 0,8 | ||||
| 1 n ≤ 32 | ||||
| 2 n ≤ 52 | ||||
Flyer
Installation Manual / Instruction Sheet
Certifications
        DIN 4102-12 AbP P-MPA-E-24-004
      
      
              
          English,German
        
      
          
      DIN 4102-12
    
      


- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.