MultipacPRO 19" Chassis, Steel, AlZn, Plain Top and Base
Hover to magnify image or click to enlarge
MultipacPRO 19" Chassis, Steel, AlZn, Plain Top and Base
This 19" chassis is a form of subrack which accepts horizontal board mounting or the mounting of non-standard components like transformers or other heavy load accessories typically mounted on a chassis plate. This version is producted from sheet metal, Al-Zn coated and have plain top and bottom covers.
Details
Resources
Features
- Steel (AIZn coated) with Al extrusion front panel
- Detachable front and rear panel for easy machining
- IP 20, in accordance with IEC 60529
- Supplied as space-saving flat-pack
- EMC shielding: Approx. 20dB(A) at 2GHz without shielding material. >40dB(A) at 1Ghz with addition of stainless steel gasket between front panel and case body
- Internal and external dimensions in accordance with: IEC 60297-3-101
- EMC shielding: Approx. 20dB(A) at 2 GHz without shielding material. >40dB(A) at 1 GHz with addition of stainless steel gasket between front panel and case body
Specifications
| Finish | Aluminum-Zinc Plated |
| Product Family | MultipacPRO |
| EMC Shielding | No (Retrofittable) |
| Type | Solid |
| Material | Steel |
| Product Type | Subrack/Chassis |
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.