Skip to main content
Please Select Your Country/Language Preferences

19" bracket with stainless steel EMC gasket for U-FPL Hover to magnify image or click to enlarge

Front Panel EMC Stainless Steel Shielding Kit, for U-Shaped front panels

The stainless EMC gaskets are inserted into a slot on the right hand side of the U-shaped front panels.

The gasket will be clipt onto the right front panel bracket, the 19" bracket or rear profile of the subrack

Read more Read less Print This Page
Details

Features

Specifications

Works With Subracks; Cases; Front Panels
Product Family EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit
Product Type Shielding Kit
Material Stainless Steel
Data Copied

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.