EuropacPRO Rugged Rear Angle for Textile EMC Gasket
        
        Hover to magnify image or click to enlarge
      
        EuropacPRO Rugged Rear Angle for Textile EMC Gasket
Corner profile covers the slot between the side panel and the rear panel of a subrack. Needed for a proper EMC shielding.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- Required for shielding of rear
 - Can also be used as front closure when using a depth-adjustable 19" support bracket
 
Specifications
| Material | Aluminum | 
| Product Type | Cover | 
| Product Family | EuropacPRO | 
| Type | Rugged | 
| Works With | Subracks | 
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.