Skip to main content

Please Select Your Country/Language Preferences

air baffle Hover to magnify image or click to enlarge

Air Baffle, U-Front Panel, Refrofit Shielding, Textile

The air baffle with U-shaped front panel covers an empty slot to eliminate an air flow exit. The U-shaped front panel accepts a textile EMC gasket.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Product Type Air Baffle
Material Aluminum
Finish Anodized; Passivated
Product Family EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
Type With Front Panel
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.