Skip to main content

Please Select Your Country/Language Preferences

advancedtca air deflector Hover to magnify image or click to enlarge

AdvancedTCA Air Deflector Filler Panel

Advanced TCA front panels cover empty slots in a system. The additional air baffle blocks and guide the air in the right direction.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Rack Width 6HP
Height (H) 350.78mm
Product Family AdvancedTCA
Type Front Panel
Product Type Front Panel
Works With Systems
Data Copied
Metric   |   Imperial

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.