Mounting Plate Hinge Kit, MPH
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Mounting Plate Hinge Kit, MPH
With hinges fitted to a mounting plate, an additional mounting surface can be created while maintaining access to the interior of the enclosure. Equipment that is regularly maintained or checked can then be installed in the front of the enclosure, where it is more accessible.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
       Accessories
  
          
                    
      
    
  
        
                                            Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: Allows the mounting plate to be opened up to 105º.
- Pack quantity: 1 complete kit with accessories for one mounting plate.
- Mounting requirements: Always use in combination with the CB carrier bar.
Specifications
Installation Manual / Instruction Sheet

        Mandatory
      
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.