Handles, HN
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Handles, HN
The handle can be mounted easily where required on shelfs, panels, doors, etc.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: For use on front panels, doors, telescopic shelves.
- Material: Alloy.
- Pack quantity: 1 pair.
- The handle is an off the shelf solution that can be mounted easily when required
- The handle provides a quick way for customers to identify that the shelf or panel can be extracted easily if required
- Machining is required
Specifications
| Material | Alloy | 
| Color | Black | 
| Finish | Smooth | 
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.