Front Cover Profiles For Power Distribution, MSFCP
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Front Cover Profiles For Power Distribution, MSFCP
The mild steel frame for front panels, MSFCP, is a flexible solution that allows for the creation of a customized power distribution enclosure with plain and/or slotted front panels. The frame enhances both the aesthetics of the enclosure as well as operator safety.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: Front frame built up by two vertical and two horizontal profiles. To be covered by front panels MSMBP or MSMCP.
- Material: 1.5 mm galvanized steel.
- Finish: RAL 7035 structured powder coating.
- Delivery: 2 vertical profiles, top and bottom profiles, and mounting material.
- The frame provides customers with a flexible solution, as it can be adapted especially for their components using both plain and slotted cover plates
- The plates ensure that both modular and non-modular components can be installed into the same enclosure
- The frame improves the aesthetics of the enclosure while providing a safe solution for operators, even when the external door is open
- Plain (MSMBP) and/or slotted (MSMCP) front panels must be mounted, in order to completely cover the front of the frame
Specifications
| Thickness | 0.06in | 
| Thickness | 1.5mm | 
| Finish | Galvanized | 
| Material | Steel | 
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.