Skip to main content
Please Select Your Country/Language Preferences

PH2613.jpg image Hover to magnify image or click to enlarge

nVent CADDY Microfix Double Pipe Strap, Adjustable

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Color Black
Finish Electrogalvanized
Material Steel;EPDM-SBR Rubber
Temperature -50 to 110 °C
Temperature -58 to 230 °F
Data Copied
Metric   |   Imperial
C 0.08"
E 0.33"
D 0.79"
Screw Length (L) 0.79"
C 2 mm
Screw Diameter (Sc) 6
E 8.5 mm
D 20 mm
Screw Length (L) 20mm

Diagrams

Application images Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy