nVent CADDY Cushion Clamp Insulated Strut Clamp for Pipe/Tube
        
        Hover to magnify image or click to enlarge
      
        nVent CADDY Cushion Clamp Insulated Strut Clamp for Pipe/Tube
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Features
- Fits into open side of strut channel
 - Plastic cushion is hinged to spread apart for easy installation
 - Reduces noise and absorbs shock by gripping the pipe/tube firmly
 - Square neck of carriage bolt prevents over-tightening
 - Nylon locknut prevents loosening under vibration
 - FM® Specification Tested (from 3/8" to 4" of Copper Tube Size)
 
Specifications
| Material | Steel;Polypropylene | 
| Finish | Zinc Chromate | 
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.