NW125 Retainer, 0.063" (1.6 mm) Board, 7.25" (184 mm) Long
NW125 Retainer, 0.063" (1.6 mm) Board, 7.25" (184 mm) Long
Catalog#: NW125-06-7.25
The Series NW125 is an economical PCB retention solution for cold wall applications. Constructed of rugged stainless steel, the independent spring design provides board retention for low shock and vibration applications.
⚠WARNING: This product can expose you to chemicals including beryllium, which is known to the State of California to cause cancer. For more information, go to www.P65Warnings.ca.gov.
Lifecycle Status:
Phase-out
Details
Resources
Distributors In Your Area
Features
- Supports PCB thickness of 1.6 mm (0.063") or 2.4 mm (0.094")
- DSCC 85034
- Made from stainless steel
- Spring based retention design
- For cold wall applications
- Weight 0.32g/cm (0.029 oz/")
- Length 31.75 mm (1.25") to 311.15 mm (12.25"), 24.5 mm (1.0") increments
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Approval Agency Certificate
Data Sheet
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.