ZonEx Enclosure ATEX IECEx Certified Hinged Cover Type 4X
Hover to magnify image or click to enlarge
ZonEx Enclosure ATEX IECEx Certified Hinged Cover Type 4X
Zonex Enclosures are designed and certified to meet ATEX Directive 2014/35/EU as well as IEC Ex standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. nVent HOFFMAN ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.
Details
Resources
Features
- 10-mm brass internal/external bonding provision
- Type 316 stainless steel quarter-turn latch with slotted insert
- Large 3-mm-thick, flat gasketed gland plate(s)
- Continuous seal gasket on door and gland plate(s)
- Hardware for panel and bonding provisions included
- Operating temperature range: -40 C to +70 C standard polyurethane gasket
- 3.5-mm thick individual welded-on top and bottom wall-mounting brackets
- Increased safety: Ex e. IECEx e certified
Specifications
| Thickness | 1.98mm |
| Thickness | 14ga |
| Finish | Brushed #4 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.