Wall Mounting Bracket Kit
Hover to magnify image or click to enlarge
Wall Mounting Bracket Kit
Mounting bracket kits are field-installable. Composite kits are rated for 500 lb. (227 kg) maximum load. Kit includes four brackets and mounting hardware for all Type 1 Networking wall-mount. Mounting bracket kit CMFK and CMFKSS each contain four external mounting brackets and fasteners. Sealing washers are provided with each kit to maintain Type 4 or 12 rating after installation.
Details
Resources
Features
- Mounting bracket kits are field-installable. Composite kits are rated for 500 lb. (227 kg) maximum load. Kit includes four brackets and mounting hardware for all Type 1 Networking wall-mount. Mounting bracket kit CMFK and CMFKSS each contain four external mounting brackets and fasteners. Sealing washers are provided with each kit to maintain Type 4 or 12 rating after installation.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.