Panels for Free-Stand with Mounting Channel Two-Door


Panels for Free-Stand with Mounting Channel Two-Door
Panel for Free-Stand Single- and Dual-Access Two-Door Enclosures with Mounting Channel. Panels can be positioned anywhere along horizontal mounting channels (see Sections B-B for limitations). Half-length panels can be located in the upper or lower portion of the enclosure. Some assembly is required. Center support is furnished with each full-length or half-length panel for two-door enclosures. The center support attaches to the top and bottom mounting channels and can be positioned from front to back in the enclosure. The center support can be replaced with heavy duty panel supports to support panels when heavy equipment is installed.
Details
Resources
Features
- Available in Full-Length and Half-Length
- Plated mounting hardware is provided
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.