RatiopacPRO/-AIR Strap Handle
Hover to magnify image or click to enlarge
RatiopacPRO/-AIR Strap Handle
Strap handle for RatiopacPRO/-AIR with a static load-carrying capacity of 20 kg. Retrofittable without mechanical tooling on case.
Details
Resources
Features
- Static load-carrying capacity 20 kg
- Retrofittable without mechanical tooling on the case side panel
Specifications
| Works With | Cases |
| Product Type | Handle |
| Product Family | RatiopacPRO; RatiopacPRO AIR |
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.