Outdoor Trackside
For signaling and communications, electronics securely protected in outdoor cabinets are of vital importance for railway safety. nVent SCHROFF outdoor cabinets provide twice the security: protected on the outside from vandalism and on the inside with climate-control, ensuring that the electronics housed withstand harsh environmental conditions according to EN 50125-3 and EN 60529.
Product Portfolio - Vibration and Vandal Resistant
Designed for the most challenging operating conditions
VERSATILE.
Supporting ETCS and CBTC systems, nVent SCHROFF Outdoor Cabinets deployed in a variety of settings.
The versatile Outdoor Cabinet platform designed with ease of installation and maintenance in mind. Flexible features and capabilities, extend your application’s lifecycle, ensure safety and reliability and reduce operational costs affecting your Total Cost of Ownership (TCO) over your application’s lifespan.
CERTIFIED QUALITY.
The Outdoor Modular Cabinet ensures a smooth and dependable functioning of sensitive electronics in outdoor environments. The standardized components are based on IEC 61969.
Specifically, the Outdoor Modular Cabinet has been designed with relevant railway certifications in mind, which makes it the ideal solution for railway trackside applications.
Certified Quality - Outdoor Modular Cabinet

- IEC 61969-3 and EN 50125-3
 Protection against environmental conditions
- EN 50125-3
 Shock & vibration (1-3 m from the rail)
- EN 60529
 Ingress protection up to IP55
- IEC 61587-2 and IEC 61969-3
 Earthquake resistance up to Seismic Bellcore Zone 4
- EN 50125-1/-3
 Wind resistance (180 km/h)
- EN 1627 and EN 1630
 Vandalism protection
- IEC 61969-2
 Coordination dimensions
- IEC 60068-2-75, IEC 62262 and IK 10
 Impact/hammer test
Impressive All Around

The newly designed Outdoor Modular Cabinet not only fulfills relevant railway certifications, but also offers additional functional benefits:
- Thermal management options: double wall design with direct active fan cooling with control PWM and thermostat or cooling through air conditioner
 - Weight-efficiency, corrosion-resistant and robust aluminum construction with integrated corner blocks for structural integrity
 - Newly designed cladding parts, hinges and locks provide enhanced protection from vandalism
 - Flexible dimensions and extensive range of accessories and also compatibility with 19'' cabinet accessories
 - Access to cabinet from all sides for easy maintenance
 
Product Portfolio - Robust, functional and certified
Design Tools & Services
Case Studies & Reference Projects

Train Station Security & Passenger Information Systems
Implementing a State of the Art Station Information & Security System (SISS).

Securing Autonomous Train Operation
Enabling driverless train operation - even in extreme temperature conditions.

Detection of Wheel Tread Damages
Reducing maintenance time for mechanics and electronics on railroad vehicles through predictive maintenance.