Skip to main content
Please Select Your Country/Language Preferences

rear foot Hover to magnify image or click to enlarge

CompacPRO Rear Foot With Rubber Inlay

The rear foot with rubber inlay enables improved storage on the rear side of the case. It prevents slipping.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Works With Cases
Product Family RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
Product Type Foot
Type Foot
Material Polycarbonate
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.