Skip to main content
Please Select Your Country/Language Preferences

front panel Hover to magnify image or click to enlarge

ATCA Front Panel, Al-Profile, Reinforced With Spring Loading

AdvancedTCA front panel for spring-loaded IEA handle with die‐cast end piece.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Depth (D) 1mm
Rack Width 6HP
Rack Height 8U
Material Aluminum
Accessory Type Front panel
Product Type Front Panel
Data Copied
Metric   |   Imperial

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.