Modular Branch Connector, Plastic Connectors


Modular Branch Connector, Plastic Connectors
nVent RAYCHEM TraceTek TT-MBC-PC is a modular branch connector used to create tee branches in leak detection sensing cables. This version is provided with plastic connectors. Contains weighted resisitors that simulate 4.5 m / 15 ft of sensing cable on the end and branch legs.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install: small, lightweight
- Easy to design
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.