Metal Connection Kit, Cold-Applied
Hover to magnify image or click to enlarge
Metal Connection Kit, Cold-Applied
nVent RAYCHEM C25-100-METAL and C3/4-100-METAL are cold-applied metal connection kits for terminating all nVent RAYCHEM self-regulating and power-limiting industrial parallel heating cables to a metal or plastic junction box with internal earthing plate. C25-100-METAL for M25 entries, C3/4-100-METAL: for 3/4” NPT entries.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install
- Cold-applied: core sealing boot with non-curing sealant; no heat gun, no hot work permit needed
- One component for all nVent RAYCHEM industrial parallel heating cables
- Simplified design in hazardous area, integral part of system approval
- Reliable during long life: 10 year extended product warranty available, maintenance free
Specifications
| Max Exposure Temperature | 180 °C |
| Max Exposure Temperature | 356 °F |
| Connection Type | Cold Applied |
| Model | Connection to Junction Box |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.