Skip to main content
Please Select Your Country/Language Preferences

Distribution Blocks and Power Terminals | nVent ERIFLEX

Distribution Blocks & Power Terminals

Intuitively designed, easy to inspect and install

nVent ERIFLEX offers a range of compact power blocks as well as single-, two- and four-pole distribution blocks.

These easy-to-assemble blocks allow visual inspection for confirming connections to a wide range of conductors. Additionally, a complete and unique range extension allows nVent ERIFLEX to offer a robust product line. Also, our complete range of assembly support products are available for easy fastening to DIN rails or steel sheet.

Benefits:

  • Directly connect nVent ERIFLEX Flexibar on line side
  • Tinned copper or tinned aluminum block allows for copper or aluminum conductor connections
  • Screw-retaining cover is hinged and removable
  • Easily clips onto DIN rail or mounts to panel with screws
  • 95% fill ratio
  • Halogen-free
  • RoHS-compliant
  • IP 20 for electrician safety
  • Stackable
  • Compact footprint

In addition, nVent ERIFLEX offers a wide selection of lug-to-lug, lug-to-tunnel and tunnel-to-tunnel power terminals and fixing assemblies.

Benefits:

  • Accessible studs allow for easy connection of sections of nVent ERIFLEX Flexibar or other conductors
  • Stackable for building multi-pole power blocks
  • Adjustable transparent cover
  • Halogen-free
  • RoHS-compliant

nVent ERIFLEX solutions are uniquely designed for low-voltage power and grounding connections used by OEMs and panel builders.

Featured Products

Distribution Blocks

Power Blocks

Power Terminals

Disconnectable Pen System

Resources

Contact us and find out where to buy nVent ERIFLEX products.

PowerGroundConnectionsBrochureCover.jpg image

nVent ERIFLEX Catalog

Get product details and more.

DOWNLOAD NOW

How can we help?

We’d love to find a solution to your challenges.

CONTACT US