Wall Mounting Brackets, UWMB
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Wall Mounting Brackets, UWMB
The enclosure can be easily mounted at the installation site without any need for internal access. The brackets are corrosion resistant, which is perfect for harsh environments.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: Mounting brackets for wall fixing UCP enclosures. It gives a clearance of 20 mm between the enclosure and the wall.
- Pack quantity: 4 brackets with mounting accessories.
- The enclosure can be mounted easily in the field since the brackets are mounted on the outside, making it unnecessary to open the enclosure
- The brackets have excellent corrosion resistance for harsh environments
- Mounting brackets for wall fixing UCP enclosures
- It gives a clearance of 20 mm between the enclosure and the wall
- Four brackets with mounting accessories
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.