Ventilation Roofs, CVR
        
        Hover to magnify image or click to enlarge
      
        Ventilation Roofs, CVR
The ventilation roof plate provides cost effective natural ventilation while keeping insects and dust out.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
            
      
      
    
  
        
                                                                                                      
Features
- Description: Raised roof with 2.5 mm ventilation slots and filter material.
 - Material: 1.5 mm steel plate. Filter material: EU 4 according to DIN 24185.
 - Finish: RAL 7035 structured powder coating.
 - Temperature resistance: 100 °C.
 - Protection: Complies with IP 31, TYPE 1.
 - Pack quantity: 1 piece with mounting brackets and ventilation filter.
 - Note: Increases the enclosure height by 40 mm.
 
Specifications
| Thickness | 1.5mm | 
| Thickness | 16ga | 
| Color | Light Gray | 
| Material | Mild Steel | 
| Finish | Powder Coated | 
| Color Code | RAL 7035 | 
Installation Manual / Instruction Sheet
        Mandatory
      
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.