Wiring Kit, DFN61
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Wiring Kit, DFN61
The ready to use wiring kit can be used for connecting a maximum of 6 fans and 1 thermostat, and makes both procurement and installation easy.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: Wiring kit for a maximum connection of 6 fans (DFN) and 1 thermostat/hygrostat (ETR/ETF). The thermostat or hygrostat can be connected through the separate terminal mounted on the side.
- Pack quantity: 1 set containing: - 1 DIN rail 15 cm, - 1 L- connector block, - 1 N-connector block, - 1 PE-connector block, - 1 Free terminal, - 1 Power cable with Schuko/UTE plug, 2,5 m, - 6 Pieces blue connection cables 81 cm, - 6 Pieces black connection cables 81 cm, - 6 Pieces green/yellow earthing cables 81 cm, - 6 Pieces self adhesive cable feet, - 8 Mounting screws.
Specifications
Installation Manual / Instruction Sheet
        Mandatory
      
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.