Power Socket With Integrated Fuse, LPS
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Power Socket With Integrated Fuse, LPS
Easy to mount power sockets, to be mounted on a DIN rail, for use when external equipment needs to be plugged in.
Industry Standards
cULus_UL listed
CE
GOST
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: DIN rail mounted electrical socket. Pressure clamp connection for easy and quick wiring.
- Dimensions: 92 mm x 62 mm x 48 mm.
- Connection: 3 pressure clamps for stranded and rigid wire 0.5-2.5 mm². Integrated fuse 6,3,A 5x20 mm.
- Finish: Light grey.
- Material: Plastic UL 94 V-0.
- Pack quantity: 1 piece.
Specifications
| Color | Light Gray | 
| Material | Plastic | 
| Color Code | RAL 7035 | 
| Finish | Smooth | 
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.