Skip to main content

Please Select Your Country/Language Preferences

MCS-HP Photo Hover to magnify image or click to enlarge

Modular Single Door Mild Steel, MCS-HP

The mild steel single door combinable floor standing enclosure range, MCS-HP, with a IP 66 protection degree offers a higher protection level for equipment and components which will help extend their lifetime and reduce maintenance costs when the enclosure is installed for rough environments with severe conditions.These new enclosures are rated as IP66 even if they are bayed using the standard baying brackets.

Read more Read less

Industry Standards

CE, UK CA, UL

NEMA Type 4, 12

IP66

IK10

Read more Read less Print This Page
Details

Features

Specifications

Body Thickness 1.5mm
Door Thickness 2mm
Door Thickness 14ga
Body Thickness 16ga
Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial

Diagrams

Benefits
Resources Video
IP66

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.