Levelling Adjuster, LFA
        
        Hover to magnify image or click to enlarge
      
        Levelling Adjuster, LFA
The adjuster has been designed for levelling on uneven floors at the installation site. Levelling range is up to a maximum of 15 mm and it is installed on the assembled enclosure through the PF/PFS plinth corner piece.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                            Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
            
      
      
    
  
        
                                                                                                      
Features
- Description: For levelling adjustment on uneven floors at the installation site up to a maximum of 15 mm. Installed through the PF/PFS plinth corner piece.
 - Material: Zinc plated.
 - Maximum load: 2500 N per foot.
 - Pack quantity: 4 pieces with mounting accessories.
 
Specifications
| Finish | Plated | 
| Material | Zinc | 

        Mandatory
      
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.