Internal Side Panels For Power Distribution, MSPS
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Internal Side Panels For Power Distribution, MSPS
The galvanised steel internal side panels, MSPS, segregate vertical sections and allow for mounting of busbar supports, MHSH, as well as other accessories. It is a flexible solution both for fix and plug in systems and allows for meeting form 4 segregation according to IEC 61439.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: Internal side panels to build up sections as from the enclosure frame. Frame hole pattern is needed in front, rear, top and bottom.
- Material: 1.5 mm galvanized steel.
- Delivery: 1 piece with mounting material.
- The side panels segregate vertical sections, allowing customer's to mount main busbar supports (MSHS) and other accessories
- A flexible solution for both fix and plug-in systems
- The side panels allow customers to build up power distribution configurations to meet form 4 segregation according to IEC 61439
- Hole patterns are required in the top, bottom, front and rear of the enclosure, in order to mount the internal side panels
Specifications
| Thickness | 0.06in | 
| Thickness | 1.5mm | 
| Finish | Galvanized | 
| Material | Steel | 
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.