Horizontal Dividers For Floor Standing Enclosures, CDH
        
        Hover to magnify image or click to enlarge
      
        Horizontal Dividers For Floor Standing Enclosures, CDH
The profile provides horizontal separation and ensures that partial doors and panels are secured.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: Used when the enclosure requires horizontal separation for partial doors or panels. Mounted on the enclosure profile of the floor standing enclosure range. Using the plastic end caps provides an IP54 protection degree, without end caps IP20.
 - Mounting requirements: CDH pieces = number of door DP and/or panels DPP + 1.
 - Pack quantity: 2 profiles with mounting accessories.
 - Material: 2 mm zinc plated steel.
 
Specifications
| Thickness | 0.08in | 
| Thickness | 2mm | 
| Finish | Plated | 
| Material | Zinc | 
Installation Manual / Instruction Sheet
        Mandatory
      
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.