Skip to main content
Please Select Your Country/Language Preferences

TYPE 12; IP54 EXHAUST GRILLES; TYPE 12; IP55 EXHAUST GRILLES; BLACK; WHITE; HG0500503; HG0500504; HG0900403; HG0900403; HG0900404; HG1000403; HG1000404; HG0400403; HG0400404; HG1300403; HG1300404 Hover to magnify image or click to enlarge

HG Filter Fan Exhaust Grille

HG Filter Fan Exhaust Grilles have a unique click-fit design which quickly install into enclosure wall; no tools or fasteners required. Grilles open with the flick of a finger and remains attached after opening for easy access to the filter.

Read more Read less

Industry Standards

UL/cUL Listed; File No. E482010

CE

EAC

Type 12, IP54 standard (on all models except HF13)

Type 12, IP 55 optional (on all models except HF04)

Read more Read less Print This Page
Details

Features

Specifications

Material Plastic
Finish Smooth Matte
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.