Fuse-Switch Disconnector, NH
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Fuse-Switch Disconnector, NH
Fuse switch disconnector with easy connection at top and bottom.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                                                
Features
- Description: 3-pole NH bus-mounting fuse switch disconnector, size 000 to 3, connection at top and bottom.
- Rated voltage: 690 V
- For busbars: 12, 15, 20, 25, 30 × 5, 10*
- Pack quantity: 1 pc.
- Approvals: IEC, GL, VDE, DNV GL
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.