Filter Fan Standard


Filter Fan Standard
Fan filter package can transmit filtered environment air to cabinet inside, and use clean air for cooling the electronic components in the cabinet. After absorbing heat, the air is discharged out from the cabinet. Fan filter can cool electronic components in cabinet by providing clean airflow, thereby preventing the fault caused by overheating, and furthermore increasing working efficiency and the life expectancy of electronic components.
Industry Standards
CE, IP54
Details
Resources
Features
- Easy and fast Installation
- In good environmental conditions can replace the closedloop cooling products and reduce cost
- Protection class up to IP 54 and TYPE 12
- Quick-fit grille and high-density filter for easy cleaning and maintenance
- Cut-out drawings and instructions supplied for easy installation
- All fan filter package are available from stock
- Each filter fan package has corresponding intake or exhaust filters and must be ordered separately
Specifications
Color | Light Gray |
Material | Plastic |
Color Code | RAL 7035 |
Finish | Smooth Matte |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.