Skip to main content
Please Select Your Country/Language Preferences

Filter Fan Standard Hover to magnify image or click to enlarge

Filter Fan Standard

Fan filter package can transmit filtered environment air to cabinet inside, and use clean air for cooling the electronic components in the cabinet. After absorbing heat, the air is discharged out from the cabinet. Fan filter can cool electronic components in cabinet by providing clean airflow, thereby preventing the fault caused by overheating, and furthermore increasing working efficiency and the life expectancy of electronic components.

Read more Read less

Industry Standards

CE, IP54

Read more Read less Print This Page
Details

Features

Specifications

Color Light Gray
Material Plastic
Color Code RAL 7035
Finish Smooth Matte
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.