Dual-Access Humidity Controller Electronic
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Dual-Access Humidity Controller Electronic
Electronic humidistat provides longer life expectancy by controlling the work of the humidity controller at a certain relative humidity, and increase the working efficiency and service life of the electronic components exposed to environmental with less pollution.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                                                                                                                                                                                                
Features
- Wide adjustable temperature range: 0 C to +60 C
- Adjustable humidity range RH50%-90%
- Plastic shell: UL 94V-0
- Standard 35-mm DIN rail mounting
- Wiring: 5-pole terminal, rigid 2.5 square mm
- Switch temperature tolerance: 2K (+/- 1K)- at 25 C, RH50%
- Switch humidity tolerance: RH4% (+/- 1%)- at 25 C, RH50%
- Contact resistance: <10m ohms (with connection cables)
- Lifetime: NO > 100,000 cycles; NC > 50,000 cycles
- Electromagnetic compatibility: complies with En55014-1-2 En61000-3-2, En61000-33
- Optical indicator: lED
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.