Adapter Gland Plates Wall Mounted Enclosures, AFA


Adapter Gland Plates Wall Mounted Enclosures, AFA
This gland plate allows for mounting FL21 gland plates, commonly used in Scandinavia.
Details
Benefits
Resources
Accessories
Features
- Description: Adapts FL gland plates to the wall mounted, steel enclosures gland opening.
- Material: 1.4 mm mild steel.
- Finish: RAL 7035 structured powder coating.
- Pack quantity: 1 piece.
Specifications
Thickness | 1.4mm |
Thickness | 18ga |
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.