Skip to main content
Please Select Your Country/Language Preferences

ESEAT Hover to magnify image or click to enlarge

ESE Air Terminal Remote Tester Kit

nVent ERICO Early Streamer Emission (ESE) Air Terminal Remote Testing System provides complete autonomous monitoring of your ESE system. This kit includes both the nVent ERICO ESE Terminal for Remote Tester and the nVent ERICO ESE Air Terminal Remote Tester, which can quickly and easily be assembled on-site by hand. The fully autonomous monitoring system for early streamer emission air terminals (ESEAT), requires no additional costly hardware, software, monitoring or interface systems. Save time and money by avoiding equipment rentals required to manually test your ESE system. The nVent ERICO ESE Air Terminal Remote Tester features three LED lights to alert you if your ESEAT, tester, or complete system becomes inoperable at any time throughout the day. For easy monitoring, the LED lights are color-coded to indicate which part of the system needs replacement. The remote feature of the nVent ERICO ESE Air Terminal Remote Tester allows users to quickly ensure their lighting protection system is fully operational and their facility is protected at any time.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy