Skip to main content
Please Select Your Country/Language Preferences

nVent CADDY Pyramid H-Frame

nVent CADDY Pyramid H-Frame

The nVent CADDY Pyramid H-Frame Series Support System provides contractors with a safe, fast, and easy way to install ductwork, pipe, conduit, cable ladder and more. Superior load distribution and a low abrasion foam interface combine to ensure that the roof membrane is protected despite varying roof surfaces and shifting caused by expansion and contraction.

Additionally, prefabricated Pyramid H-Frames help decrease project costs by reducing the time required to build the frames.

 

Features

  • Compatible with roof surfaces including single-ply, bituminous, metal and spray foam
  • Hot-dip galvanized and UV stabilized for long-lasting performance
  • Available as pre-cut strut with hardware and full prefab assemblies
  • Full hot dip galvanized construction for harsh environments, including strut and hardware
  • Easily adjustable height using simple hand tools/impact wrench
  • CADDY PHK post bases are UV Stabilized for long-lasting performance and evenly distribute loads to avoid damaging roof membranes; maintaining manufacturer warranty
  • Foam or rubber bottom offers low abrasion interface for superior roof membrane protection
  • Full Design Engineering Services available - Custom Drawings, Layouts and PE Stamping Capabilities

     

To further simply and expedite the process, you can now digitally configure a fully customized solution online with the nVent CADDY Pyramid Prefab H-Frame Configurators.

Please contact your nVent CADDY Representative for access or register online by clicking below.

Register Now

 

Subcategories

nVent CADDY Pyramid H-Frame Post Base

nVent CADDY Pyramid H-Frame Post Base

nVent CADDY Pyramid H-Frame Kit

nVent CADDY Pyramid H-Frame Kit

Products | 2 results (2 items)

PH33233.jpg image

nVent CADDY Pyramid H-Frame Post Base

Individual post base with pre-installed strut nut provides the flexibility to create custom frame work by simply adding appropriate lengths of strut and hardware.
PH33223.jpg image

nVent CADDY Pyramid H-Frame Kit

Includes two post bases with pre-installed strut nuts and an additional hardware kit to construct an H-Frame by adding appropriate lengths of strut.