AMC Filler Module ECO With Fixed Handle
        
        Hover to magnify image or click to enlarge
      
        AMC Filler Module ECO With Fixed Handle
This AdvancedMC filler module consists of a stainless steel front panel without LEDs and has EMC gaskets on the left hand and bottom side. The filler module is fixed into the chassis card guide by a snap in plastic nose. The module can be used to cover an empty slot, to ensure EMC shielding and close the front to seal air leaks into the chassis. These filler modules can be used in AdvancedMC Carriers and in MicroTCA slots. It doesn’t require a locking bar.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- ECO AdvancedMC Filler Module with simple snap in nose instead of the push-handle mechanism
 - For conventional, cutaway and hybrid carriers and MicroTCA systems
 - Front panel, stainless steel
 - The optional air baffle (airflow adjustable) can be used to direct airflow in the chassis.
 
Specifications
| Product Family | AdvancedMC | 
| Type | Filler Module | 
| Product Type | System Module | 
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.