AirInlet Plug-In Unit, with Dustfilter, EMC Gasket Textile
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        AirInlet Plug-In Unit, with Dustfilter, EMC Gasket Textile
The nVent SCHROFF Air Inlet Card enhances cooling efficiency in electronic systems by up to 200% by creating an extra air intake flow path and preventing air from moving through the slot. It is easy to install, reduces fan noise, and includes a built-in dust filter for improved system performance.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                                                                              
Features
- The AirInlet plug-in unit boosts overall chassis and individual slot cooling performance by up to 200% by creating an extra air intake flow path from the perforated front plate to the bottom air plenum, utilizing unused system slots of all 19" based subracks
- In addition to the extra air intake, it prevents air from moving through the slot and acts as a solid air blocker, ensuring no loss in optimization
- Easy installation by simply inserting the AirInlet into an unused slot, with no changes to the hardware setup necessary
- Favors reduced noise development from the fans by maintaining them at an efficient operating point
- Built-in dust filter included
- U-shaped front panel with a textile EMC gasket
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.