Elexant 650c-Modbus Control Unit
        
        Hover to magnify image or click to enlarge
      
        Elexant 650c-Modbus Control Unit
The nVent RAYCHEM Elexant 650c-Modbus controller is designed for operation with the nVent RAYCHEM heating cables for roof and gutter de-icing and surface snow melting applications.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
 
          
  
      
    
  
        
                                                                                                                                      Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Intuitive set-up and programming of the unit with a 4,3" colour touch screen
 - Flexible temperature control of roof & gutter de-icing and surface snow melting systems
 - Controls 2 independent heating circuits
 - Alarm relay with change over contact to signal power, temperature or communication problems
 - Ambient temperature monitoring with high and low temperature alarm
 - Offsite configurable - can be set up prior to final installation
 - DIN rail panel mountable
 - The Elexant 650c-Modbus is equipped with a RS485 port for Modbus communication to a BMS system which can be used for configuration, monitoring and alarm purposes
 - Ice rain feature - preheating the surface to prevent the issue of freezing rain (for surface snow melting application only)
 
Specifications
Additional Reference
Data Sheet
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.