Intersystem Bonding Termination Bar
        
        Hover to magnify image or click to enlarge
      
        Intersystem Bonding Termination Bar
The nVent ERICO Intersystem Bonding Termination Bar is designed to meet rigorous industry standards with options for both zinc and bronze alloy. The Intersystem Bonding Termination Bar is mounted adjacent to the meter base or service entrance equipment, making it convenient to connect and terminate grounding conductors from telephone, CATV, radio, and television antennas. This bar is impact-resistant and UV-stabilized, ensuring durability.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Interconnects and terminates grounding conductors from telephone, CATV, radio and TV antennas
 - Ideal for residential and small commercial applications
 - Integral mounting base enables easy installation
 - Connects to grounding electrode conductor – does not rely on meter base enclosure bonding connection
 
Specifications
Brochure
Certifications
        UL KDSH.E465178
      
      
      
          
      ANSI/UL 467
    
      
        cUL KDSH7.E465178
      
      
      
          
      CSA C22.2 No. 41
    
      
        UL KDSH E537064
      
      
              
          English
        
      
          
      ANSI/UL 467
    
      
        UL KDSH E537064
      
      
      
          
      ANSI/UL 467
    
      
        cUL KDSH7 E537064
      
      
              
          English
        
      
          
      CSA C22.2 No. 41
    
      
        cUL KDSH7 E537064
      
      
      
          
      CSA C22.2 No. 41
    
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.